ZHCST33A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
Overtemperature and undervoltage monitoring are always active in the DP83TC811-Q1 by default. If an overtemperature condition, an undervoltage condition, or both conditions are detected, interrupt status flags are set in the Section 7.6.11. Additionally, temperature and voltage monitoring cycle period can be adjusted using the Section 7.6.44 bits[2:0]. By default, sample time is set to 31ms, but also has a configurable range of 16ms to 240ms. Single-run temperature and voltage monitoring is also supported when bit[1] is set to 0b0 in the Section 7.6.45, disabling period monitoring. To activate a single run, bit[0] in MON_CFG2 register must be set after disabling period monitoring. Temperature monitor results are available in the Section 7.6.47. VDDA and VDDIO supply monitor results are available in the Section 7.6.48.