ZHCST33A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
RW-0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
sleep_rqst_timer Setting | Reserved | ||||||
RW-01 | RW-0100 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:6 | Reserved | RW | 0 | Reserved |
5:4 | sleep_rqst_timer | RW | 01 | sleep_rqst_timer Setting: 00 = 0.4ms 01 = 1ms 10 = 4ms 11 = 8ms |
3:0 | Reserved | RW | 0100 | Reserved |