ZHCST33A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 100BASE-T1 Test Modes | Reserved | ||||||
| RW/Strap-0000 | RO-0000 0000 0001 | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 15:12 | 100BASE-T1 Test Modes | RW | Strap | 100BASE-T1 Test Mode
Control: 0000 = Normal operation 0010 = Test Mode 1 0100 = Test Mode 2 1000 = Test Mode 4 1010 = Test Mode 5 |
| 11:0 | Reserved | RO | 0000 0000 0001 | Reserved |