ZHCSE90D September 2015 – September 2020 DLPC910
PRODUCTION DATA
The DESTOP_DMD_ID_REG register is used for reading the identification of the DMD Type connected to the DLPC910. If the DLPC910 determines the DMD is not supported, the DLPC910 will halt all operations. See Table 7-4 for more information on valid DMD types.
ADDRESS | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0x0014 | 3:0 | Read-only register containing the DMD Type as provided on input pins DMD_TYPE_[3:0] | 0x0 | R |
31:4 | UNUSED | 0x0 | R |