ZHCSE90D September 2015 – September 2020 DLPC910
PRODUCTION DATA
The DESTOP_VERSION is used for obtaining the DLPR910 PROM configuration program version.
| ADDRESS | BITS | DESCRIPTION (Read-only register of the DLPC910 version number) |
RESET | TYPE |
|---|---|---|---|---|
| 0x001C | 3:0 | Major | 0x1 | R |
| 7:4 | Minor | 0x0 | R | |
| 15:8 | Revision | 0x0 | R | |
| 31:16 | UNUSED | 0x0 | R |
The Major version identifier bits "DESTOP_VERSION(2:0)" are also mirrored on the hardware output bits DDC_Version(2:0). Since the DLPC910 firmware is configured by the binary data from the DLPR910 PROM at power up/initialization, the version identifiers for each revision are found in the DLPR910 datasheet. See the DLPR910 datasheet for more information on the DDC_VERSION and DESTOP_VERSION expected values.