ZHCSE90D September 2015 – September 2020 DLPC910
PRODUCTION DATA
The DESTOP_CAL register is used for reading the calibration state of the LVDS input buses of the DLPC910. The calibration occurs during the initialization after power is applied to the DLPC910.
ADDRESS | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0x0010 | 0 | Input Channel A Calibration complete: | 0x0 | R |
0 - Channel A Calibration in progress | ||||
1 - Channel A Calibration complete | ||||
1 | Input Channel B Calibration complete: | 0x0 | R | |
0 - Channel B Calibration in progress | ||||
1 - Channel B Calibration complete | ||||
2 | Input Channel C Calibration complete: | 0x0 | R | |
0 - Channel C Calibration in progress | ||||
1 - Channel C Calibration complete | ||||
3 | Input Channel D Calibration complete: | 0x0 | R | |
0 - Channel D Calibration in progress | ||||
1 - Channel D Calibration complete | ||||
31:04:00 | UNUSED | 0x0 | R |