ZHCSDJ3C March 2015 – June 2019 DLPC150
PRODUCTION DATA.
| PARAMETER | NOMINAL | UNIT |
|---|---|---|
| PLL_REFCLK_I TO GND capacitance | 1.5 | pF |
| PLL_REFCLK_O TO GND capacitance | 1.5 | pF |
| PARAMETER | RECOMMENDED | UNIT |
|---|---|---|
| Crystal circuit configuration | Parallel resonant | |
| Crystal type | Fundamental (first harmonic) | |
| Crystal nominal frequency | 24 or 16 | MHz |
| Crystal frequency tolerance (including accuracy, temperature, aging and trim sensitivity) | ±200 | PPM |
| Maximum startup time | 1.0 | ms |
| Crystal equivalent series resistance (ESR) | 120 max | Ω |
| Crystal load | 6 | pF |
| RS drive resistor (nominal) | 100 | Ω |
| RFB feedback resistor (nominal) | 1Meg | Ω |
| CL1 external crystal load capacitor | See equation in Figure 18 notes | pF |
| CL2 external crystal load capacitor | See equation in Figure 18 notes | pF |
| PCB layout | A ground isolation ring around the crystal is recommended |
If an external oscillator is used, then the oscillator output must drive the PLL_REFCLK_I pin on the DLPC150 DLPC150 controller and the PLL_REFCLK_O pins should be left unconnected.
| MANUFACTURER | PART NUMBER | SPEED | TEMPERATURE AND AGING | ESR | LOAD CAPACITANCE |
|---|---|---|---|---|---|
| KDS | DSX211G-24.000M-8pF-50-50 | 24 MHz | ±50 ppm | 120-Ω max | 8 pF |