ZHCSDJ3C March 2015 – June 2019 DLPC150
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| V(VDD) | Core power 1.1 V (main 1.1 V) | ±5% tolerance | 1.045 | 1.1 | 1.155 | V |
| V(VDDLP12) | Core power 1.1 V | ±5% tolerance
See (1) |
1.02 | 1.1 | 1.18 | V |
| 1.12 | 1.2 | 1.28 | ||||
| V(VCC18) | All 1.8-V I/O power:
(1.8-V power supply for all I/O other than the host or parallel interface and the SPI flash interface. This includes RESETZ, PARKZ, LED_SEL, CMP, GPIO, TSTPT, and Reserved pins.) |
±8.5% tolerance | 1.64 | 1.8 | 1.96 | V |
| V(VCC_INTF) | Host or parallel interface I/O power: 1.8 to 3.3 V (includes IIC0, PDATA, video syncs, and HOST_IRQ pins) | ±8.5% tolerance
See (1) |
1.64 | 1.8 | 1.96 | V |
| 2.28 | 2.5 | 2.72 | ||||
| 3.02 | 3.3 | 3.58 | ||||
| V(VCC_FLSH) | Flash interface I/O power:1.8 to 3.3 V | ±8.5% tolerance
See (1) |
1.64 | 1.8 | 1.96 | V |
| 2.28 | 2.5 | 2.72 | ||||
| 3.02 | 3.3 | 3.58 | ||||
| V(VDD_PLLM) | MCG PLL 1.1-V power | ±9.1% tolerance
See (2) |
1.025 | 1.1 | 1.155 | V |
| V(VDD_PLLD) | DCG PLL 1.1-V power | ±9.1% tolerance
See (2) |
1.025 | 1.1 | 1.155 | V |
| TA | Operating ambient temperature range(3) | –30 | 85 | °C | ||