ZHCSCO5B June 2014 – February 2018 DLPA2000
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PASSWORD [135:128] | |||||||
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| 135:128 | PASSWORD | R/W | 00000000 | USER PASSWORD (0xBAh + 0xBEh) disable (0x00h).
Once set, register 11h can be written. |