Table 19. Regulation Current LSB, SW6 Bit Definitions
| DLPA2000(1)(2)
|
| SW6_IDAC[9:0]
|
LED CURRENT
|
SW6_IDAC[9:0]
|
LED CURRENT
|
SW6_IDAC[9:0]
|
LED CURRENT
|
| 0x000h |
0 mA |
0x100h |
257 mA |
0x200h |
500 mA |
| 0x00Ch |
25 mA |
0x101h |
258 mA |
0x201h |
501 mA |
| 0x00Dh |
26 mA |
0x102h |
259 mA |
0x202h |
502 mA |
| ... |
... |
... |
... |
... |
... |
| 0x0FEh |
255 mA |
0x1FEh |
498 mA |
0x306h |
749 mA |
| 0x0FFh |
256 mA |
0x1FFh |
499 mA |
0x307h |
750 mA |
(1) Values shown are for a typical DLPA2000 unit at T = 25°C. Typical step size is 0.95 mA for RLIM = 100 mΩ.
(2) The DLPA2000 can use up to code 0x307h for SW6_IDAC[9:0].