ZHCSLG7B July 2020 – April 2021 DLP5530S-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| LPSDR | ||||||
| tr | Rise slew rate (1) | (20% to 80%) × VDD | 0.25 | V/ns | ||
| tf | Fall slew rate (1) | (80% to 20%) × VDD | 0.25 | V/ns | ||
| tW(H) | Pulse duration LS_CLK high(3) | 50% to 50% reference points | 0.75 | ns | ||
| tW(L) | Pulse duration LS_CLK low(3) | 50% to 50% reference points | 0.75 | ns | ||
| tsu | Setup time(3) | LS_WDATA valid before LS_CLK ↑ or LS_CLK ↓ | 1.5 | ns | ||
| th | Hold time(3) | LS_WDATA valid after LS_CLK ↑ or LS_CLK ↓ | 1.5 | ns | ||
| SubLVDS | ||||||
| tr | Rise slew rate(2) | 20% to 80% reference points | 0.7 | 1 | V/ns | |
| tf | Fall slew rate(2) | 80% to 20% reference points | 0.7 | 1 | V/ns | |
| tc | Cycle time DCLK(3) | 1.61 | 1.67 | ns | ||
| tW(H) | Pulse duration DCLK high(3) | 50% to 50% reference points | 0.75 | ns | ||
| tW(L) | Pulse duration DCLK low(3) | 50% to 50% reference points | 0.75 | ns | ||
| tWINDOW | Window time(3) (4) | Setup time + Hold time | 0.3 | ns | ||
| tLVDS-ENABLE+REFGEN | Power-up receiver(5) | 2000 | ns | |||