ZHCSLG7B July 2020 – April 2021 DLP5530S-Q1
PRODUCTION DATA
The micromirrors require unique voltage levels to control the mechanical switching from –12° to +12°. These voltage levels are nominally 16 V, 8.5 V, and –10 V (VBIAS, VOFFSET, and VRESET), and are generated by the TPS99000S-Q1.