ZHCSLG7B July 2020 – April 2021 DLP5530S-Q1
PRODUCTION DATA
The Sub-LVDS signaling protocol was designed to enable very fast DMD data refresh rates while simultaneously maintaining low power and low emission.
Data is loaded into the SRAM under each micromirror using the sub-LVDS interface from the DLPC230S-Q1. This interface consists of 16 pairs of differential data signals plus two clock pairs into two separate buses A and B loading the left and right half of the SRAM array. The data is latched on both transitions creating a double data rate (DDR) interface. The sub-LVDS interface also implements a continuous training algorithm to optimize the data and clock timing to allow for a more robust interface.
The entire DMD array of 1.3 million pixels can be updated at a rate of less than 100 µs as a result of the high speed sub-LVDS interface.