| THERMAL METRIC |
DLP5530A-Q1
|
UNIT |
| FYS (CPGA) |
| 149 PINS |
| Thermal resistance |
Active area-to-test point 1 (TP1) (1)
|
1.1 |
°C/W |
(1) The DMD is designed to conduct absorbed and dissipated heat to the
back of the package. The cooling system must be capable of maintaining the package
within the temperature range specified in the
Recommended Operating Conditions
. The total heat load on the DMD is largely driven by the incident light absorbed by
the active area, although other contributions include light energy absorbed by the
window aperture and electrical power dissipation of the array. Optical systems should be
designed to minimize the light energy falling outside the window clear aperture since
any additional thermal load in this area can significantly degrade the reliability of
the device.