ZHCSBX4D June 2013 – December 2021 DAC7760 , DAC8760
PRODUCTION DATA
The DACx760 control register is written to at address 0x55. Table 8-17 shows the description for the control register bits.
DATA BIT(S) | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
DB15 | CLRSEL | 0 | VOUT clear value select bit. When bit = 0, VOUT is 0 V in Section 8.3.6 mode or after reset. When bit = 1, VOUT is midscale in unipolar output and negative-full-scale in bipolar output in Section 8.3.6 mode or after reset. |
DB14 | OVR | 0 | Setting the bit increases the voltage output range by 10%. |
DB13 | REXT | 0 | External current setting resistor enable. |
DB12 | OUTEN | 0 | Output enable. Bit = 1: Output is determined by RANGE bits. Bit = 0: Output is disabled. IOUT and VOUT are Hi-Z. |
DB11:DB8 | SRCLK[3:0] | 0000 | Slew rate clock control. Ignored when bit SREN = 0 |
DB7:DB5 | SRSTEP[2:0] | 000 | Slew rate step size control. Ignored when bit SREN = 0 |
DB4 | SREN | 0 | Slew Rate Enable. Bit = 1: Slew rate control is enabled, and the ramp speed of the output change is determined by SRCLK and SRSTEP. Bit = 0: Slew rate control is disabled. Bits SRCLK and SRSTEP are ignored. The output changes to the new level immediately. |
DB3 | Reserved | 0 | Reserved. Must be set to 0. |
DB2:DB0 | RANGE[2:0] | 000 | Output range bits. |