ZHCSBX4D June 2013 – December 2021 DAC7760 , DAC8760
PRODUCTION DATA
Table 8-16 shows the available commands and registers on the DACx760 devices. No operation, read operation, watchdog timer reset and CRC fault reset refer to commands and are not explicit registers. For more information on these commands, see Section 8.5.1.3, Section 8.3.9, and Section 8.3.10. See Section 8.6.1.1 for descriptions of all DACx760 registers.
REGISTER COMMAND | READ/WRITE ACCESS | DATA BITS (DB15:DB0) | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | ||
Control | R/W | CLRSEL | OVR | REXT | OUTEN | SRCLK | SRSTEP | SREN | Reserved | RANGE | |||||||
Configuration | R/W | X(1) | IOUT RANGE | DUAL OUTEN | APD | Reserved | CALEN | HARTEN | CRCEN | WDEN | WDPD | ||||||
DAC Data(2) | R/W | D15:D0 | |||||||||||||||
No operation(3) | — | X | |||||||||||||||
Read Operation(3) | — | X | READ ADDRESS | ||||||||||||||
Reset | W | Reserved | RESET | ||||||||||||||
Status | R | Reserved | CRC-FLT | WD-FLT | I-FLT | SR-ON | T-FLT | ||||||||||
DAC Gain Calibration(2) | R/W | G15:G0, unsigned | |||||||||||||||
DAC Zero Calibration(2) | R/W | Z15:Z0, signed | |||||||||||||||
Watchdog Timer Reset(3) | — | X | |||||||||||||||
CRC Fault Reset(3) | — | X |