ZHCSBX4D June 2013 – December 2021 DAC7760 , DAC8760
PRODUCTION DATA
The DAC registers consist of a DAC data register (Table 8-19), a DAC gain calibration register (Table 8-20), and a DAC zero calibration register (Table 8-21). User calibration as described in Section 8.3.11 is a feature that allows for trimming the system gain and zero errors. Table 8-19 through Table 8-21 show the DAC8760, 16-bit version of these registers. The DAC7760 (12-bit version) register contents are located in DB15:DB4. For DAC7760, DB3:DB0 are don't care bits when writing and zeros when reading.
DATA BITS | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
DB15:DB0 | D15:D0 | 0000h | DAC data register. Format is unsigned straight binary. |
DATA BITS | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
DB15:DB0 | G15:G0 | 0000h | Voltage and current gain calibration register for user calibration. Format is unsigned straight binary. |
DATA BITS | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
DB15:DB0 | Z15:Z0 | 0000h | Voltage and current zero calibration register for user calibration. Format is twos complement. |