ZHCSM38 december 2020 DAC43701 , DAC53701
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AGND | 5 | Ground | Ground reference point for all circuitry on the device |
| CAP | 4 | Input | External capacitor for the internal LDO. Connect a capacitor (approximately 1.5 µF) between CAP and AGND. |
| FB | 7 | Input | Voltage-feedback pin |
| GPI | 1 | Input | General-purpose input |
| OUT | 8 | Output | Analog output voltage from DAC |
| SCL | 2 | Input | Serial interface clock. This pin must be connected to the supply voltage with an external pullup resistor. |
| SDA | 3 | Input/output | Data are clocked into or out of the input register. This pin is a bidirectional, and must be connected to the supply voltage with an external pullup resistor. |
| VDD | 6 | Power | Analog supply voltage: 1.8 V to 5.5 V |