ZHCSM38 december 2020 DAC43701 , DAC53701
PRODUCTION DATA
Table 8-17 lists the command byte addresses.
| ADDRESS | REGISTER NAME |
|---|---|
| D0h | STATUS |
| D1h | GENERAL_CONFIG |
| D2h | CONFIG2 |
| D3h | TRIGGER |
| 21h | DAC_DATA |
| 25h | DAC_MARGIN_HIGH |
| 26h | DAC_MARGIN_LOW |
| 01h | PMBUS_OPERATION |
| 78h | PMBUS_STATUS_BYTE |
| 98h | PMBUS_VERSION |