ZHCSM38 december 2020 DAC43701 , DAC53701
PRODUCTION DATA
The DACx3701 I2C interface implements some of the PMBus commands. Table 8-7 shows the supported PMBus commands that are implemented in DACx3701.The DAC uses MARGIN_LOW (address 26h), MARGIN_HIGH (address 25h) bits, SLEW_RATE, and CODE_STEP bits (address D1h) for PMBUS_OPERATION_CMD. The EN_PMBUS bit (Bit 12, address D1h) must be set to 1 to enable the PMBus protocol.
| REGISTER ADDRESS AND NAME | PMBUS_OPERATION_CMD[15:8] | DESCRIPTION |
|---|---|---|
| 01h, PMBUS_OPERATION | 00h | Turn off |
| 80h | Turn on | |
| 94h | Margin low | |
| A4h | Margin high |
The DACx3701 also implement PMBus features such as group command protocol and communication time-out failure. The CML bit (address 78h) indicates a communication fault in the PMBus. This bit is reset by writing 1.
To get the PMBus version, read the PMBUS_VERSION bits (address 98h).