ZHCSM38 december 2020 DAC43701 , DAC53701
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | DAC_DATA[9:0] / DAC_DATA[7:0] – MSB Left aligned | X | |||||||||||||
X-0h | R/W-000h | X-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | X | X | 0h | Don't care |
11-2 | DAC_DATA[9:0] / DAC_DATA[7:0] | R/W | 000h |
Writing to the DAC_DATA register forces the respective DAC channel to update the active register data to the DAC_DATA. Data are in straight binary format and use the following format: DACx3701: { DATA[9:0] } DACx3701: { DATA[7:0], X, X } X = Don’t care bits |
1-0 | X | X | 0h | Don't care |