ZHCSBF0D August 2013 – February 2018 DAC3151 , DAC3161 , DAC3171
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDDA33 to GND | –0.5 | 4 | V |
| VDDA18 to GND | –0.5 | 2.3 | V | |
| CLKVDD18 to GND | –0.5 | 2.3 | V | |
| IOVDD to GND | –0.5 | 4 | V | |
| DIGVDD18 to GND | –0.5 | 2.3 | V | |
| Pin voltage | CLKVDD18 to DIGVDD18 | –0.5 | 0.5 | V |
| VDDA18 to DIGVDD18 | –0.5 | 0.5 | V | |
| DA[6:0]P, DA[6:0]N, D[13:0]P, D[13:0]N, DATACLKP, DATACLKN, DA_CLKP, DA_CLKPN, SYNCP, SYNCN to GND | –0.5 | DIGVDD18 + 0.5 | V | |
| DACCLKP, DACCLKN, ALIGNP, ALIGNN | –0.5 | CLKVDD18 + 0.5 | V | |
| TXENABLE, ALARM, SDO, SDIO, SCLK, SDENB, RESETB to GND | –0.5 | IOVDD + 0.5 | V | |
| IOUTAP, IOUTAN to GND | –0.7 | 1.4 | V | |
| EXTIO, BIASJ to GND | –0.5 | VDDA33 + 0.5 | V | |
| Temperature | Operating junction, TJ | 125 | °C | |
| Operating free-air temperature, TA | –40 | 85 | ||
| Storage, Tstg | –65 | 150 | ||