ZHCSBF0D August 2013 – February 2018 DAC3151 , DAC3161 , DAC3171
PRODUCTION DATA.
| Register Name | Addr (Hex) | Bit | Name | Function | Default Value |
|---|---|---|---|---|---|
| config127
READ ONLY/No RESET Value |
0x7F | 15:14 | reserved | reserved | 00 |
| 13:12 | reserved | reserved | 00 | ||
| 11:10 | reserved | reserved | 00 | ||
| 9:8 | reserved | reserved | 00 | ||
| 7 | reserved | reserved | 0 | ||
| 6 | titest_voh | A fixed 1 that can be used to test the VOH at the SIF output. | 1 | ||
| 5 | titest_vol | A fixed 0 that can be used to test the VOL at the SIF output. | 0 | ||
| 4:3 | vendorid | Fixed at 01. | 01 | ||
| 2:0 | versionid | Chip version | 001 |