ZHCSBF0D August 2013 – February 2018 DAC3151 , DAC3161 , DAC3171
PRODUCTION DATA.
| Register Name | Addr (Hex) | Bit | Name | Function | Default Value |
|---|---|---|---|---|---|
| config12 | 0x0C | 15:14 | reserved | reserved | 00 |
| 13:0 | iotest_ pattern0 | This is dataword0 in the IO test pattern. It is used with the seven other words to test the input data. (*** NOTE ***) This word should be aligned with the rising edge of SYNC when testing the IO interface. | 0x3A7A |