ZHCS385D June 2013 – February 2024 CDCE913-Q1 , CDCEL913-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD | Device supply voltage | 1.7 | 1.8 | 1.9 | V | |
| VO | Output Yx supply voltage, VDDOUT | CDCE913-Q1 | 2.3 | 3.6 | V | |
| CDCEL913-Q1 | 1.7 | 1.9 | ||||
| VIL | Low-level input voltage, LVCMOS | 0.3 × VDD | V | |||
| VIH | High-level input voltage, LVCMOS | 0.7 × VDD | V | |||
| VI(thresh) | Input voltage threshold, LVCMOS | 0.5 × VDD | V | |||
| VI(S) | Input voltage | S0 | 0 | 1.9 | V | |
| S1, S2, SDA, SCL (VI(thresh) = 0.5 VDD) | 0 | 3.6 | ||||
| VI(CLK) | Input voltage range CLK | 0 | 1.9 | V | ||
| IOH, IOL | Output current | VDDOUT = 3.3 V | ±12 | mA | ||
| VDDOUT = 2.5 V | ±10 | |||||
| VDDOUT = 1.8 V | ±8 | |||||
| CL | Output load, LVCMOS | 15 | pF | |||
| TA | Operating ambient temperature | CDCE913-Q1 | –40 | 125 | °C | |
| CDCEL913-Q1 | –40 | 85 | ||||
| CRYSTAL AND VCXO SPECIFICATIONS(1) | ||||||
| fXtal | Crystal input frequency (fundamental mode) | 8 | 27 | 32 | MHz | |
| ESR | Effective series resistance | 100 | Ω | |||
| fPR | Pulling range (0 V ≤ Vctr ≤ 1.8 V)(2) | ±120 | ±150 | ppm | ||
| Vctr | Frequency control voltage | 0 | VDD | V | ||
| C0 / C1 | Pullability ratio | 220 | ||||
| CL | On-chip load capacitance at Xin and Xout | 0 | 20 | pF | ||