ZHCSJ35C September 2016 – May 2021 CC3220R , CC3220S , CC3220SF
PRODUCTION DATA
| PINS | TYPE | DESCRIPTION | SELECT AS WAKEUP SOURCE | CONFIGURE ADDITIONAL ANALOG MUX | MUXED WITH JTAG | |
|---|---|---|---|---|---|---|
| NO. | NAME | |||||
| 1 | GPIO10 | I/O | General-purpose input or output | No | No | No |
| 2 | GPIO11 | I/O | General-purpose input or output | Yes | No | No |
| 3 | GPIO12 | I/O | General-purpose input or output | No | No | No |
| 4 | GPIO13 | I/O | General-purpose input or output | Yes | No | No |
| 5 | GPIO14 | I/O | General-purpose input or output | No | No | No |
| 6 | GPIO15 | I/O | General-purpose input or output | No | No | No |
| 7 | GPIO16 | I/O | General-purpose input or output | No | No | No |
| 8 | GPIO17 | I/O | General-purpose input or output | Yes | No | No |
| 9 | VDD_DIG1 | Power | Internal digital core voltage | N/A | N/A | N/A |
| 10 | VIN_IO1 | Power | I/O power supply (same as battery voltage) | N/A | N/A | N/A |
| 11 | FLASH_SPI_CLK | O | Serial flash interface: SPI clock | N/A | N/A | N/A |
| 12 | FLASH_SPI_DOUT | O | Serial flash interface: SPI data out | N/A | N/A | N/A |
| 13 | FLASH_SPI_DIN | I | Serial flash interface: SPI data in | N/A | N/A | N/A |
| 14 | FLASH_SPI_CS | O | Serial flash interface: SPI chip select | N/A | N/A | N/A |
| 15 | GPIO22 | I/O | General-purpose input or output | No | No | No |
| 16 | TDI | I/O | JTAG interface: data input | No | No | Muxed with JTAG TDI |
| 17 | TDO | I/O | JTAG interface: data output | Yes | No | Muxed with JTAG TDO |
| 18 | GPIO28 | I/O | General-purpose input or output | No | No | No |
| 19 | TCK | I/O | JTAG/SWD interface: clock | No | No | Muxed with JTAG/ SWD-TCK |
| 20 | TMS | I/O | JTAG/SWD interface: mode select or SWDIO | No | No | Muxed with JTAG/ SWD-TMSC |
| 21(2) | SOP2 | I | Configuration sense-on-power 2 | No | No | No |
| 22 | WLAN_XTAL_N | Analog | 40-MHz crystal. Pulldown if external TCXO is used. | N/A | N/A | N/A |
| 23 | WLAN_XTAL_P | Analog | 40-MHz crystal or TCXO clock input | N/A | N/A | N/A |
| 24 | VDD_PLL | Power | Internal analog voltage | N/A | N/A | N/A |
| 25 | LDO_IN2 | Power | Internal analog RF supply from analog DC/DC output | N/A | N/A | N/A |
| 26 | NC | — | No connect | N/A | N/A | N/A |
| 27 | NC | — | Reserved | N/A | N/A | N/A |
| 28 | NC | — | Reserved | N/A | N/A | N/A |
| 29(1) | ANTSEL1 | O | Antenna selection control | No | User configuration not required (3) | No |
| 30(1) | ANTSEL2 | O | Antenna selection control | No | User configuration not required (3) | No |
| 31 | RF_BG | RF | RF BG band: 2.4-GHz TX, RX | N/A | N/A | N/A |
| 32 | nRESET | I | Master chip reset input. Active low input. | N/A | N/A | N/A |
| 33 | VDD_PA_IN | Power | Internal RF power amplifier (PA) input from PA DC/DC output | N/A | N/A | N/A |
| 34 | SOP1 | I | Configuration sense-on-power 1 | N/A | N/A | N/A |
| 35 | SOP0 | I | Configuration sense-on-power 0 | N/A | N/A | N/A |
| 36 | LDO_IN1 | Power | Internal Analog RF supply from analog DC/DC output | N/A | N/A | N/A |
| 37 | VIN_DCDC_ANA | Analog DC/DC supply input (same as battery voltage [VBAT]) | N/A | N/A | N/A | |
| 38 | DCDC_ANA_SW | Power | Internal Analog DC/DC converter switching node | N/A | N/A | N/A |
| 39 | VIN_DCDC_PA | Power | PA DC/DC converter input supply (same as battery voltage [VBAT]) | N/A | N/A | N/A |
| 40 | DCDC_PA_SW_P | Power | Internal PA DC/DC converter +ve switching node | N/A | N/A | N/A |
| 41 | DCDC_PA_SW_N | Power | Internal PA DC/DC converter –ve switching node | N/A | N/A | N/A |
| 42 | DCDC_PA_OUT | Power | Internal PA buck DC/DC converter output | N/A | N/A | N/A |
| 43 | DCDC_DIG_SW | Power | Internal Digital DC/DC converter switching node | N/A | N/A | N/A |
| 44 | VIN_DCDC_DIG | Power | Digital DC/DC converter supply input (same as battery voltage [VBAT]) | N/A | N/A | N/A |
| 45(4) | DCDC_ANA2_SW_P | I/O | Analog2 DC/DC converter +ve switching node | No | User configuration not required (3) | No |
| 46 | DCDC_ANA2_SW_N | Power | Internal Analog2 DC/DC converter –ve switching node | N/A | N/A | N/A |
| 47 | VDD_ANA2 | Power | Internal Analog2 DC/DC output | N/A | N/A | N/A |
| 48 | VDD_ANA1 | Power | Internal Analog1 power supply fed by analog2 DC/DC converter output | N/A | N/A | N/A |
| 49 | VDD_RAM | Power | Internal SRAM LDO output | N/A | N/A | N/A |
| 50 | GPIO0 | I/O | General-purpose input or output | No | User configuration not required (3) | No |
| 51 | RTC_XTAL_P | Analog | 32.768-kHz XTAL_P or external CMOS level clock input | N/A | N/A | N/A |
| 52(5) | RTC_XTAL_N | Analog | 32.768-kHz XTAL_N | N/A | User configuration not required (3)(7) | No |
| 53 | GPIO30 | I/O | General-purpose input or output | No | User configuration not required (3) | No |
| 54 | VIN_IO2 | Power | device supply voltage (VBAT) | N/A | N/A | N/A |
| 55 | GPIO1 | I/O | General-purpose input or output | No | No | No |
| 56 | VDD_DIG2 | Power | internal digital core voltage | N/A | N/A | N/A |
| 57(6) | GPIO2 | I/O | Analog input (up to 1.5-V ) or general-purpose input or output | Yes | See (8) | No |
| 58(6) | GPIO3 | I/O | Analog input (up to 1.5-V ) or general-purpose input or output | No | See (8) | No |
| 59(6) | GPIO4 | I/O | Analog input (up to 1.5-V ) or general-purpose input or output | Yes | See (8) | No |
| 60(6) | GPIO5 | I/O | Analog input (up to 1.5 V) or general-purpose input or output | No | See (8) | No |
| 61 | GPIO6 | I/O | General-purpose input or output | No | No | No |
| 62 | GPIO7 | I/O | General-purpose input or output | No | No | No |
| 63 | GPIO8 | I/O | General-purpose input or output | No | No | No |
| 64 | GPIO9 | I/O | General-purpose input or output | No | No | No |
| GND_TAB | — | Thermal pad and electrical ground | N/A | N/A | N/A | |
| PIN NO. | SIGNAL NAME(1) | SIGNAL TYPE(2) | PIN MUX ENCODING | SIGNAL DIRECTION | PAD STATES | ||
|---|---|---|---|---|---|---|---|
| LPDS(3) | Hib(4) | nRESET = 0 | |||||
| 1 | GPIO10 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| I2C_SCL | 1 | I/O (open drain) | Hi-Z, Pull, Drive | ||||
| GT_PWM06 | 3 | O | Hi-Z, Pull, Drive | ||||
| UART1_TX | 7 | O | 1 | ||||
| SDCARD_CLK | 6 | O | 0 | ||||
| GT_CCP01 | 12 | I | Hi-Z, Pull, Drive | ||||
| 2 | GPIO11 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| I2C_SDA | 1 | I/O (open drain) | Hi-Z, Pull, Drive | ||||
| GT_PWM07 | 3 | O | Hi-Z, Pull, Drive | ||||
| pXCLK (XVCLK) | 4 | O | 0 | ||||
| SDCARD_CMD | 6 | I/O (open drain) | Hi-Z, Pull, Drive | ||||
| UART1_RX | 7 | I | Hi-Z, Pull, Drive | ||||
| GT_CCP02 | 12 | I | Hi-Z, Pull, Drive | ||||
| McAFSX | 13 | O | Hi-Z, Pull, Drive | ||||
| 3 | GPIO12 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| McACLK | 3 | O | Hi-Z, Pull, Drive | ||||
| pVS (VSYNC) | 4 | I | Hi-Z, Pull, Drive | ||||
| I2C_SCL | 5 | I/O (open drain) | Hi-Z, Pull, Drive | ||||
| UART0_TX | 7 | O | 1 | ||||
| GT_CCP03 | 12 | I | Hi-Z, Pull, Drive | ||||
| 4 | GPIO13 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| I2C_SDA | 5 | I/O (open drain) | |||||
| pHS (HSYNC) | 4 | I | |||||
| UART0_RX | 7 | I | |||||
| GT_CCP04 | 12 | I | |||||
| 5 | GPIO14 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| I2C_SCL | 5 | I/O (open drain) | |||||
| GSPI_CLK | 7 | I/O | |||||
| pDATA8 (CAM_D4) | 4 | I | |||||
| GT_CCP05 | 12 | I | |||||
| 6 | GPIO15 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| I2C_SDA | 5 | I/O (open drain) | |||||
| GSPI_MISO | 7 | I/O | |||||
| pDATA9 (CAM_D5) | 4 | I | |||||
| GT_CCP06 | 13 | I | |||||
| SDCARD_DATA0 | 8 | I/O | |||||
| 7 | GPIO16 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| GSPI_MOSI | 7 | I/O | Hi-Z, Pull, Drive | ||||
| pDATA10 (CAM_D6) | 4 | I | Hi-Z, Pull, Drive | ||||
| UART1_TX | 5 | O | 1 | ||||
| GT_CCP07 | 13 | I | Hi-Z, Pull, Drive | ||||
| SDCARD_CLK | 8 | O | 0 | ||||
| 8 | GPIO17 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| UART1_RX | 5 | I | |||||
| GSPI_CS | 7 | I/O | |||||
| pDATA11 (CAM_D7) | 4 | I | |||||
| SDCARD_CMD | 8 | I/O | |||||
| 9 | VDD_DIG1 (PN) | — | N/A | N/A | N/A | N/A | N/A |
| 10 | VIN_IO1 | — | N/A | N/A | N/A | N/A | N/A |
| 11 | FLASH_SPI_CLK | O | N/A | O | Hi-Z, Pull, Drive(5) | Hi-Z, Pull, Drive | Hi-Z |
| 12 | FLASH_SPI_DOUT | O | N/A | O | Hi-Z, Pull, Drive(5) | Hi-Z, Pull, Drive | Hi-Z |
| 13 | FLASH_SPI_DIN | I | N/A | I | Hi-Z, Pull, Drive(5) | Hi-Z | Hi-Z |
| 14 | FLASH_SPI_CS | O | N/A | O | 1 | Hi-Z, Pull, Drive | Hi-Z |
| 15 | GPIO22 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| McAFSX | O | 7 | O | ||||
| GT_CCP04 | I | 5 | I | ||||
| 16 | TDI (PN) | I/O | 1 | I | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| GPIO23 | 0 | I/O | |||||
| UART1_TX | 2 | O | 1 | ||||
| I2C_SCL | 9 | I/O (open drain) | Hi-Z, Pull, Drive | ||||
| 17 | TDO (PN) | I/O | 1 | O | Hi-Z, Pull, Drive | Driven high in SWD; driven low in 4-wire JTAG | Hi-Z |
| GPIO24 | 0 | I/O | |||||
| PWM0 | 5 | O | |||||
| UART1_RX | 2 | I | |||||
| I2C_SDA | 9 | I/O (open drain) | |||||
| GT_CCP06 | 4 | I | |||||
| McAFSX | 6 | O | |||||
| 18 | GPIO28 | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| 19 | TCK (PN) | I/O | 1 | I | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| GT_PWM03 | 8 | O | |||||
| 20 | TMS (PN) | I/O | 1 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| GPIO29 | 0 | ||||||
| 21(6) | GPIO25 | O | 0 | O | Hi-Z, Pull, Drive | Driven low | Hi-Z |
| GT_PWM02 | 9 | O | Hi-Z, Pull, Drive | ||||
| McAFSX | 2 | O | Hi-Z, Pull, Drive | ||||
| TCXO_EN | N/A (see (8)) | O | 0 | ||||
| SOP2 (PN) | N/A (see (9)) | I | Hi-Z, Pull, Drive | ||||
| 22 | WLAN_XTAL_N | — | N/A (see (8)) | N/A | N/A | N/A | N/A |
| 23 | WLAN_XTAL_P | — | N/A | N/A | N/A | N/A | N/A |
| 24 | VDD_PLL | — | N/A | N/A | N/A | N/A | N/A |
| 25 | LDO_IN2 | — | N/A | N/A | N/A | N/A | N/A |
| 26 | NC | — | N/A | N/A | N/A | N/A | N/A |
| 27 | NC | — | N/A | N/A | N/A | N/A | N/A |
| 28 | NC | — | N/A | N/A | N/A | N/A | N/A |
| 29(10) | ANTSEL1 | O | 0 | O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| 30(10) | ANTSEL2 | O | 0 | O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| 31 | RF_BG | — | N/A | N/A | N/A | N/A | N/A |
| 32 | nRESET | — | N/A | N/A | N/A | N/A | N/A |
| 33 | VDD_PA_IN | — | N/A | N/A | N/A | N/A | N/A |
| 34 | SOP1 | — | N/A | N/A | N/A | N/A | N/A |
| 35 | SOP0 | — | N/A | N/A | N/A | N/A | N/A |
| 36 | LDO_IN1 | — | N/A | N/A | N/A | N/A | N/A |
| 37 | VIN_DCDC_ANA | — | N/A | N/A | N/A | N/A | N/A |
| 38 | DCDC_ANA_SW | — | N/A | N/A | N/A | N/A | N/A |
| 39 | VIN_DCDC_PA | — | N/A | N/A | N/A | N/A | N/A |
| 40 | DCDC_PA_SW_P | — | N/A | N/A | N/A | N/A | N/A |
| 41 | DCDC_PA_SW_N | — | N/A | N/A | N/A | N/A | N/A |
| 42 | DCDC_PA_OUT | — | N/A | N/A | N/A | N/A | N/A |
| 43 | DCDC_DIG_SW | — | N/A | N/A | N/A | N/A | N/A |
| 44 | VIN_DCDC_DIG | — | N/A | N/A | N/A | N/A | N/A |
| 45(7) | GPIO31 | I/O | 0 | I/O | Hi-Z | Hi-Z | Hi-Z |
| UART0_RX | 9 | I | |||||
| McAFSX | 12 | O | |||||
| UART1_RX | 2 | I | |||||
| McAXR0 | 6 | I/O | |||||
| GSPI_CLK | 7 | I/O | |||||
| DCDC_ANA2_SW_P (PN) | — | N/A (see (8)) | N/A | N/A | N/A | N/A | |
| 46 | DCDC_ANA2_SW_N | — | N/A | N/A | N/A | N/A | N/A |
| 47 | VDD_ANA2 | — | N/A | N/A | N/A | N/A | N/A |
| 48 | VDD_ANA1 | — | N/A | N/A | N/A | N/A | N/A |
| 49 | VDD_RAM | — | N/A | N/A | N/A | N/A | N/A |
| 50 | GPIO0 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| UART0_CTS | 12 | I | Hi-Z, Pull, Drive | ||||
| McAXR1 | 6 | I/O | Hi-Z, Pull, Drive | ||||
| GT_CCP00 | 7 | I | Hi-Z, Pull, Drive | ||||
| GSPI_CS | 9 | I/O | Hi-Z, Pull, Drive | ||||
| UART1_RTS | 10 | O | 1 | ||||
| UART0_RTS | 3 | O | 1 | ||||
| McAXR0 | 4 | I/O | Hi-Z, Pull, Drive | ||||
| 51 | RTC_XTAL_P | — | N/A | N/A | N/A | N/A | N/A |
| 52(11) | RTC_XTAL_N (PN) | O | N/A | N/A | N/A | Hi-Z, Pull, Drive | Hi-Z |
| GPIO32 | 0 | O | Hi-Z, Pull, Drive | ||||
| McACLK | 2 | O | |||||
| McAXR0 | 4 | O | |||||
| UART0_RTS | 6 | O | 1 | ||||
| GSPI_MOSI | 8 | O | Hi-Z, Pull, Drive | ||||
| 53 | GPIO30 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| UART0_TX | 9 | O | 1 | ||||
| McACLK | 2 | O | Hi-Z, Pull, Drive | ||||
| McAFSX | 3 | O | |||||
| GT_CCP05 | 4 | I | |||||
| GSPI_MISO | 7 | I/O | |||||
| 54 | VIN_IO2 | — | N/A | N/A | N/A | N/A | N/A |
| 55 | GPIO1 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| UART0_TX | 3 | O | 1 | ||||
| pCLK (PIXCLK) | 4 | I | Hi-Z, Pull, Drive | ||||
| UART1_TX | 6 | O | 1 | ||||
| GT_CCP01 | 7 | I | Hi-Z, Pull, Drive | ||||
| 56 | VDD_DIG2 | — | N/A | N/A | N/A | N/A | N/A |
| 57(12) | ADC_CH0 | Analog input (up to 1.5 V) or digital I/O | N/A (see (8)) | I | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| GPIO2 (PN) | 0 | I/O | |||||
| UART0_RX | 3 | I | |||||
| UART1_RX | 6 | I | |||||
| GT_CCP02 | 7 | I | |||||
| 58(12) | ADC_CH1 | Analog input (up to 1.5 V) or digital I/O | N/A (see (8)) | I | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| GPIO3 (PN) | 0 | I/O | |||||
| UART1_TX | 6 | O | 1 | ||||
| pDATA7 (CAM_D3) | 4 | I | Hi-Z, Pull, Drive | ||||
| 59(12) | ADC_CH2 | Analog input (up to 1.5 V) or digital I/O | N/A (see (8)) | I | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| GPIO4 (PN) | 0 | I/O | |||||
| UART1_RX | 6 | I | |||||
| pDATA6 (CAM_D2) | 4 | I | |||||
| 60(12) | ADC_CH3 | Analog input (up to 1.5 V) or digital I/O | N/A (see (8)) | I | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| GPIO5 (PN) | 0 | I/O | |||||
| pDATA5 (CAM_D1) | 4 | I | |||||
| McAXR1 | 6 | I/O | |||||
| GT_CCP05 | 7 | I | |||||
| 61 | GPIO6 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| UART0_RTS | 5 | O | 1 | ||||
| pDATA4 (CAM_D0) | 4 | I | Hi-Z, Pull, Drive | ||||
| UART1_CTS | 3 | I | |||||
| UART0_CTS | 6 | I | |||||
| GT_CCP06 | 7 | I | |||||
| 62 | GPIO7 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| McACLKX | 13 | O | |||||
| UART1_RTS | 3 | O | 1 | ||||
| UART0_RTS | 10 | O | |||||
| UART0_TX | 11 | O | |||||
| 63 | GPIO8 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| SDCARD_IRQ | 6 | I | |||||
| McAFSX | 7 | O | |||||
| GT_CCP06 | 12 | I | |||||
| 64 | GPIO9 (PN) | I/O | 0 | I/O | Hi-Z, Pull, Drive | Hi-Z, Pull, Drive | Hi-Z |
| GT_PWM05 | 3 | O | |||||
| SDCARD_DATA0 | 6 | I/O | |||||
| McAXR0 | 7 | I/O | |||||
| GT_CCP00 | 12 | I | |||||
| GND_TAB | — | N/A | N/A | N/A | N/A | N/A | |
The ADC inputs are tolerant up to 1.8 V (see Section 8.14.6.6.1 for more details about the usable range of the ADC). On the other hand, the digital pads can tolerate up to 3.6 V. Hence, take care to prevent accidental damage to the ADC inputs. TI recommends first disabling the output buffers of the digital I/Os corresponding to the desired ADC channel (that is, converted to Hi-Z state), and thereafter disabling the respective pass switches (S7 [Pin 57], S8 [Pin 58], S9 [Pin 59], and S10 [Pin 60]). For more information about drive strength and reset states for analog-digital multiplexed pins, see Section 7.5.