ZHCSJ35C September 2016 – May 2021 CC3220R , CC3220S , CC3220SF
PRODUCTION DATA
Table 6-1 shows the features supported across different CC3220 devices.
| FEATURE | DEVICE | ||
|---|---|---|---|
| CC3220R | CC3220S | CC3220SF | |
| On-Chip Application Memory | |||
| RAM | 256KB | 256KB | 256KB |
| Flash | – | – | 1MB |
| Security Features | |||
| Enhanced Application Level Security | – | File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |
File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |
| Hardware Acceleration | Hardware Crypto Engines | Hardware Crypto Engines | Hardware Crypto Engines |
| Additional Networking Security | Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
| Secure Boot | No | Yes | Yes |
| Additional Features | |||
| Standard | 802.11 b/g/n | ||
| TCP/IP Stack | IPv4, IPv6 | ||
| Package | 9 mm × 9 mm VQFN | ||
| Sockets | 16 | ||