ZHCSJ35C September 2016 – May 2021 CC3220R , CC3220S , CC3220SF
PRODUCTION DATA
| CHARACTERISTICS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Frequency | 40.00 | MHz | |||||
| Frequency accuracy (Initial plus temperature plus aging) | ±25 | ppm | |||||
| Frequency input duty cycle | 45% | 50% | 55% | ||||
| Vpp | Clock voltage limits | Sine or clipped sine wave, AC coupled | 0.7 | 1.2 | Vpp | ||
| Phase noise at 40 MHz | at 1 kHz | –125 | dBc/Hz | ||||
| at 10 kHz | –138.5 | ||||||
| at 100 kHz | –143 | ||||||
| Input impedance | Resistance | 12 | kΩ | ||||
| Capacitance | 7 | pF | |||||