ZHCSJ35C September 2016 – May 2021 CC3220R , CC3220S , CC3220SF
PRODUCTION DATA
Table 7-3 describes the use, drive strength, and default state of analog and digital multiplexed pins at first-time power up and reset (nRESET pulled low).
| Pin | BOARD-LEVEL CONFIGURATION AND USE | DEFAULT STATE AT FIRST POWER UP OR FORCED RESET | STATE AFTER CONFIGURATION OF ANALOG SWITCHES (ACTIVE, LPDS, AND HIB POWER MODES) | MAXIMUM EFFECTIVE DRIVE STRENGTH (mA) |
|---|---|---|---|---|
| 29 | Connected to the enable pin of the RF switch (ANTSEL1). Other use is not recommended. | Analog is isolated. The digital I/O cell is also isolated. | Determined by the I/O state, as are other digital I/Os. | 4 |
| 30 | Connected to the enable pin of the RF switch (ANTSEL2). Other use is not recommended. | Analog is isolated. The digital I/O cell is also isolated. | Determined by the I/O state, as are other digital I/Os. | 4 |
| 45 | VDD_ANA2 (pin 47) must be shorted to the input supply rail. Otherwise, the pin is driven by the ANA2 DC/DC. | Analog is isolated. The digital I/O cell is also isolated. | Determined by the I/O state, as are other digital I/Os. | 4 |
| 50 | Generic I/O | Analog is isolated. The digital I/O cell is also isolated. | Determined by the I/O state, as are other digital I/Os. | 4 |
| 52 | The pin must have an external pullup of 100 kΩ to the supply rail and must be used in output signals only. | Analog is isolated. The digital I/O cell is also isolated. | Determined by the I/O state, as are other digital I/Os. | 4 |
| 53 | Generic I/O | Analog is isolated. The digital I/O cell is also isolated. | Determined by the I/O state, as are other digital I/Os. | 4 |
| 57 | Analog signal (1.8-V absolute, 1.46-V full scale) | ADC is isolated. The digital I/O cell is also isolated. | Determined by the I/O state, as are other digital I/Os. | 4 |
| 58 | Analog signal (1.8-V absolute, 1.46-V full scale) | ADC is isolated. The digital I/O cell is also isolated. | Determined by the I/O state, as are other digital I/Os. | 4 |
| 59 | Analog signal (1.8-V absolute, 1.46-V full scale) | ADC is isolated. The digital I/O cell is also isolated. | Determined by the I/O state, as are other digital I/Os. | 4 |
| 60 | Analog signal (1.8-V absolute, 1.46-V full scale) | ADC is isolated. The digital I/O cell is also isolated. | Determined by the I/O state, as are other digital I/Os. | 4 |