ZHCSJ35C September 2016 – May 2021 CC3220R , CC3220S , CC3220SF
PRODUCTION DATA
The fast camera parallel port interfaces with a variety of external image sensors, stores the image data in a FIFO, and generates DMA requests. The camera parallel port supports 8 bits.
Figure 8-21 shows the timing diagram for the camera parallel port.
Figure 8-21 Camera Parallel Port Timing Diagram
Section 8.14.6.7.1 lists the timing parameters for the camera parallel port.