over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
| Operating ambient temperature(1)(2) |
–40 |
105 |
°C |
| Operating junction temperature(1)(2) |
–40 |
115 |
°C |
| Operating supply voltage (VDDS) |
1.8 |
3.8 |
V |
| Rising supply voltage slew rate |
0 |
100 |
mV/µs |
| Falling supply voltage slew rate(3) |
0 |
20 |
mV/µs |
(1) Operation at or near maximum operating temperature for extended durations will result in lifetime reduction.
(2) For thermal resistance characteristics refer to
Section 8.8.
(3) For small coin-cell batteries, with high worst-case end-of-life equivalent source resistance, a 22-µF VDDS input capacitor must be used to ensure compliance with this slew rate.