ZHCSFW7C december 2016 – september 2020 CC2640R2F
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| FLASH MEMORY | |||||
| Supported flash erase cycles before failure(1) | 100 | k Cycles | |||
| Maximum number of write operations per row before erase(2) | 83 | write operations | |||
| Flash retention | 105°C | 11.4 | Years at 105°C | ||
| Flash page/sector erase current | Average delta current | 12.6 | mA | ||
| Flash page/sector size | 4 | KB | |||
| Flash write current | Average delta current, 4 bytes at a time | 8.15 | mA | ||
| Flash page/sector erase time(3) | 8 | ms | |||
| Flash write time(3) | 4 bytes at a time | 8 | µs | ||