ZHCSFW7C december 2016 – september 2020 CC2640R2F
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The CC2640R2F device can interface to two or three different voltage domains depending on the package type. On-chip level converters ensure correct operation as long as the signal voltage on each input/output pin is set with respect to the corresponding supply pin (VDDS, VDDS2 or VDDS3). Table 9-3 lists the pin-to-VDDS mapping.
| Package | ||||
|---|---|---|---|---|
| VQFN 7 × 7 (RGZ) | VQFN 5 × 5 (RHB) | VQFN 4 × 4 (RSM) | DSBGA (YFV) | |
| VDDS(1) | DIO 23–30 Reset_N |
DIO 7–14 Reset_N |
DIO 5–9 Reset_N |
DIO 7–13 Reset_N |
| VDDS2 | DIO 0–11 | DIO 0–6 JTAG |
DIO 0–4 JTAG |
DIO 0–6 JTAG |
| VDDS3 | DIO 12–22 JTAG |
N/A | N/A | N/A |