ZHCSFX3A April 2016 – November 2016 CC2564C
PRODUCTION DATA.
Unless otherwise indicated, all measurements are taken at the device pins of the TI test evaluation board (EVB). All specifications are over process, voltage, and temperature, unless otherwise indicated.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply voltage | VDD_IN | –0.5 | 4.8 | V(2) | |
| VDDIO_1.8 V | –0.5 | 2.145 | V | ||
| Input voltage to analog pins(3) | –0.5 | 2.1 | V | ||
| Input voltage to all other pins | –0.5 | VDD_IO + 0.5 | V | ||
| Bluetooth RF inputs | 10 | dBm | |||
| Operating ambient temperature, TA(4) | –40 | 85 | °C | ||
| Storage temperature, Tstg | –55 | 125 | °C | ||
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±500 | V | |
| Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 | ||||
| DEVICE | CONDITIONS | POWER-ON HOURS |
|---|---|---|
| CC2564C | Duty cycle = 25% active and 75% sleep Tambient = 85ºC |
15,400 (7 years) |
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD_IN | Power supply voltage | 1.7 | 4.8 | V | |
| VDD_IO | I/O power supply voltage | 1.62 | 1.92 | V | |
| VIH | High-level input voltage | Default condition | 0.65 × VDD_IO | VDD_IO | V |
| VIL | Low-level input voltage | Default condition | 0 | 0.35 × VDD_IO | V |
| tr and tf | I/O input rise and all times, 10% to 90%—asynchronous mode |
1 | 10 | ns | |
| I/O input rise and fall times, 10% to 90%—synchronous mode (PCM) |
1 | 2.5 | ns | ||
| Maximum ripple on VDD_IN (sine wave) for 1.8 V (DC-DC) mode |
Condition: 0 to 0.1 MHz | 60 | mVp-p | ||
| Condition: 0.1 to 0.5 MHz | 50 | ||||
| Condition: 0.5 to 2.5 MHz | 30 | ||||
| Condition: 2.5 to 3.0 MHz | 15 | ||||
| Condition: > 3.0 MHz | 5 | ||||
| Voltage dips on VDD_IN (VBAT) Duration = 577 µs to 2.31 ms, period = 4.6 ms |
400 | mV | |||
| Maximum ambient operating temperature(1) (2) | –40 | 85 | °C | ||
| OPERATIONAL MODE | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| Shutdown mode(1) | 1 | 7 | µA | |
| Deep sleep mode(2) | 40 | 105 | µA | |
| Total I/O current consumption in active mode | 1 | mA | ||
| Continuous transmission—GFSK(3) | 107 | mA | ||
| Continuous transmission—EDR(4)(5) | 112.5 | mA |
| OPERATIONAL MODE | MASTER AND SLAVE | AVERAGE CURRENT | UNIT |
|---|---|---|---|
| SCO link HV3 | Master and slave | 13.7 | mA |
| Extended SCO (eSCO) link EV3 64 kbps, no retransmission | Master and slave | 13.2 | mA |
| eSCO link 2-EV3 64 kbps, no retransmission | Master and slave | 10 | mA |
| GFSK full throughput: TX = DH1, RX = DH5 | Master and slave | 40.5 | mA |
| EDR full throughput: TX = 2-DH1, RX = 2-DH5 | Master and slave | 41.2 | mA |
| EDR full throughput: TX = 3-DH1, RX = 3-DH5 | Master and slave | 41.2 | mA |
| Sniff, four attempts, 1.28 seconds | Master and slave | 145 | µA |
| Page or inquiry scan 1.28 seconds, 11.25 ms | Master and slave | 320 | µA |
| Page (1.28 seconds) and inquiry (2.56 seconds) scans, 11.25 ms | Master and slave | 445 | µA |
| A2DP source | Master | 13.9 | mA |
| A2DP sink | Master | 15.2 | mA |
| Assisted A2DP source | Master | 16.9 | mA |
| Assisted A2DP sink | Master | 18.1 | mA |
| Assisted WBS EV3; retransmit effort = 2; maximum latency = 8 ms |
Master and slave | 17.5 and 18.5 | mA |
| Assisted WBS 2EV3; retransmit effort = 2; maximum latency = 12 ms |
Master and slave | 11.9 and 13 | mA |
| MODE | DESCRIPTION | AVERAGE CURRENT | UNIT | |
|---|---|---|---|---|
| Advertising, nonconnectable | Advertising in all three channels 1.28-seconds advertising interval 15 bytes advertise data |
114 | µA | |
| Advertising, discoverable | Advertising in all three channels 1.28-seconds advertising interval 15 bytes advertise data |
138 | µA | |
| Scanning | Listening to a single frequency per window 1.28-seconds scan interval 11.25-ms scan window |
324 | µA | |
| Connected | Master role | 500-ms connection interval 0-ms slave connection latency Empty TX and RX LL packets |
169 | µA |
| Slave role | 199 | |||
| RATING | CONDITION | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| High-level output voltage, VOH | At 2, 4, 8 mA | 0.8 × VDD_IO | VDD_IO | V | ||
| At 0.1 mA | VDD_IO – 0.2 | VDD_IO | ||||
| Low-level output voltage, VOL | At 2, 4, 8 mA | 0 | 0.2 × VDD_IO | V | ||
| At 0.1 mA | 0 | 0.2 | ||||
| I/O input impedance | Resistance | 1 | MΩ | |||
| Capacitance | 5 | pF | ||||
| Output rise and fall times, 10% to 90% (digital pins) | CL = 20 pF | 10 | ns | |||
| I/O pull currents | PCM–I2S bus, TX_DBG | PU | Typical = 6.5 | 3.5 | 9.7 | µA |
| PD | Typical = 27 | 9.5 | 55 | |||
| All others | PU | Typical = 100 | 50 | 300 | ||
| PD | Typical = 100 | 50 | 360 | |||
| THERMAL METRICS(1) | C/W(2) | |
|---|---|---|
| Rθja | Junction-to-free-air | 34.6 |
| Rθjctop | Junction-to-case-top | 17.9 |
| Rθjcbottom | Junction-to-case-bottom | 1.6 |
| Rθjb | Junction-to-board | 12.0 |
| φjt | Junction-to-package-top | 0.2 |
| φjb | Junction-to-package-bottom | 12.0 |
Power dissipation of 2 W and an ambient temperature of 70ºC is assumed.
The CC2564C power-management hardware and software algorithms provide significant power savings, which is a critical parameter in an MCU-based system.
The power-management module is optimized for drawing extremely low currents.
The CC2564C device requires two power sources:
The HCI module includes several on-chip voltage regulators for increased noise immunity and can be connected directly to the battery.
The device includes the following power-up requirements (see Figure 5-1):
The device indicates that the power-up sequence is complete by asserting RTS low, which occurs up to 100 ms after nSHUTD goes high. If RTS does not go low, the device is not powered up. In this case, ensure that the sequence and requirements are met.
Figure 5-1 Power-Up and Power-Down Sequencing
The nSHUTD signal puts the device in ultra-low-power mode and performs an internal reset to the device. The rise time for nSHUTD must not exceed 20 µs; nSHUTD must be low for a minimum of 5 ms.
To prevent conflicts with external signals, all I/O pins are set to the high-impedance (Hi-Z) state during shutdown and power up of the device. The internal pull resistors are enabled on each I/O pin, as described in Section 4.1.1. Table 5-1 lists and describes the static operation states.
| VDD_IN (1) | VDD_IO(1) | nSHUTD(1) | PM_MODE | COMMENTS | |
|---|---|---|---|---|---|
| 1 | None | None | Asserted | Shutdown | I/O state is undefined. No I/O voltages are allowed on nonfail-safe pins. |
| 2 | None | None | Deasserted | Not allowed | I/O state is undefined. No I/O voltages are allowed on nonfail-safe pins. |
| 3 | None | Present | Asserted | Shutdown | I/Os are defined as tri-state pins with internal pullup or pulldown enabled. |
| 4 | None | Present | Deasserted | Not allowed | I/O state is undefined. No I/O voltages are allowed on nonfail-safe pins. |
| 5 | Present | None | Asserted | Shutdown | I/O state is undefined. |
| 6 | Present | None | Deasserted | Not allowed | I/O state is undefined. No I/O voltages are allowed on nonfail-safe pins. |
| 7 | Present | Present | Asserted | Shutdown | I/Os are defined as tri-state pins with internal pullup or pulldown enabled. |
| 8 | Present | Present | Deasserted | Active | See Section 5.8.1.4. |
CAUTION
Some device I/Os are not fail-safe (see Section 4.1.1). Fail-safe means that the pins do not draw current from an external voltage applied to the pin when I/O power is not supplied to the device. External voltages are not allowed on these I/O pins when the I/O supply voltage is not supplied because of possible damage to the device.
Table 5-2 lists the I/O states in various power modes.
| I/O NAME | SHUTDOWN(1) | DEFAULT ACTIVE(1) | DEEP SLEEP(1) | |||
|---|---|---|---|---|---|---|
| I/O State | Pull | I/O State | Pull | I/O State | Pull | |
| HCI_RX | Z | PU | I | PU | I | PU |
| HCI_TX | Z | PU | O-H | O | ||
| HCI_RTS | Z | PU | O-H | O | ||
| HCI_CTS | Z | PU | I | PU | I | PU |
| AUD_CLK | Z | PD | I | PD | I | PD |
| AUD_FSYNC | Z | PD | I | PD | I | PD |
| AUD_IN | Z | PD | I | PD | I | PD |
| AUD_OUT | Z | PD | Z | PD | Z | PD |
| TX_DBG | Z | PU | O | |||
An external source must supply the slow clock and connect to the SLOW_CLK_IN pin (for example, the host or external crystal oscillator). The source must be a digital signal in the range of 0 to 1.8 V. The accuracy of the slow-clock frequency must be 32.768 kHz ±250 ppm for Bluetooth use (as specified in the Bluetooth specification). The external slow clock must be stable within 64 slow-clock cycles (2 ms) following the release of nSHUTD.
space
| CHARACTERISTICS | CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Input slow-clock frequency | 32768 | Hz | ||||
| Input slow-clock accuracy (Initial + temp + aging) |
Bluetooth | ±250 | ppm | |||
| tr and tf | Input transition time tr and tf
(10% to 90%) |
200 | ns | |||
| Frequency input duty cycle | 15% | 50% | 85% | |||
| VIH | Slow-clock input voltage limits | Square wave, DC-coupled |
0.65 × VDD_IO | VDD_IO | V peak | |
| VIL | 0 | 0.35 × VDD_IO | V peak | |||
| Input impedance | 1 | MΩ | ||||
| Input capacitance | 5 | pF | ||||
space
| CHARACTERISTICS | CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fin | Supported crystal frequencies | 26, 38.4 | MHz | |||
| Frequency accuracy (Initial + temperature + aging) |
±20 | ppm | ||||
| Crystal oscillator negative resistance | 26 MHz, external capacitance = 8 pF | 650 | 940 | Ω | ||
| Iosc = 0.5 mA | ||||||
| 26 MHz, external capacitance = 20 pF | 490 | 710 | ||||
| Iosc = 2.2 mA | ||||||
space
| CHARACTERISTICS | CONDITION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Supported frequencies, FREF | 26, 38.4 | MHz | |||||
| Reference frequency accuracy | Initial + temp + aging | ±20 | ppm | ||||
| Fast-clock input voltage limits | Square wave, DC-coupled | VIL | –0.2 | 0.37 | V | ||
| VIH | 1.0 | 2.1 | V | ||||
| Sine wave, AC-coupled | 0.4 | 1.6 | Vp-p | ||||
| Sine wave, DC-coupled | 0.4 | 1.6 | Vp-p | ||||
| Sine wave input limits, DC-coupled | 0.0 | 1.6 | V | ||||
| Fast-clock input rise time (as % of clock period) |
Square wave, DC-coupled | 10% | |||||
| Duty cycle | 35% | 50% | 65% | ||||
| Phase noise for 26 MHz | @ offset = 1 kHz | –123.4 | dBc/Hz | ||||
| @ offset = 10 kHz | –133.4 | ||||||
| @ offset = 100 kHz | –138.4 | ||||||
Figure 5-2 shows the UART timing diagram.
Figure 5-2 UART Timing
Table 5-3 lists the UART timing characteristics.
| SYMBOL | CHARACTERISTICS | CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Baud rate | 37.5 | 4000 | kbps | ||||
| Baud rate accuracy per byte | Receive and transmit | –2.5% | 1.5% | ||||
| Baud rate accuracy per bit | Receive and transmit | –12.5% | 12.5% | ||||
| t1 | RTS low to RX_DATA on | 0 | 2 | µs | |||
| t2 | RTS high to RX_DATA off | Interrupt set to 1/4 FIFO | 16 | byte | |||
| t3 | CTS low to TX_DATA on | 0 | 2 | µs | |||
| t4 | CTS high to TX_DATA off | Hardware flow control | 1 | byte | |||
| t6 | CTS-high pulse width | 1 | bit | ||||
Figure 5-3 shows the UART data frame.
Figure 5-3 Data Frame
Table 5-4 describes the symbols used in Figure 5-3.
| SYMBOL | DESCRIPTION |
|---|---|
| STR | Start bit |
| D0...Dn | Data bits (LSB first) |
| PAR | Parity bit (optional) |
| STP | Stop bit |
Figure 5-4 shows the interface timing for the PCM.
Figure 5-4 PCM Interface Timing
Table 5-5 lists the associated PCM master parameters.
| SYMBOL | PARAMETER | CONDITION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| tclk | Cycle time | 244.14 (4.096 MHz) |
15625 (64 kHz) |
ns | |
| tw | High or low pulse width | 50% of Tclk min | ns | ||
| tis | AUD_IN setup time | 25 | ns | ||
| tih | AUD_IN hold time | 0 | ns | ||
| top | AUD_OUT propagation time | 40-pF load | 0 | 10 | ns |
| top | FSYNC_OUT propagation time | 40-pF load | 0 | 10 | ns |
Table 5-6 lists the associated PCM slave parameters.
| SYMBOL | PARAMETER | CONDITION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| tclk | Cycle time | 66.67 (15 MHz) |
ns | ||
| tw | High or low pulse width | 40% of Tclk | ns | ||
| Tis | AUD_IN setup time | 8 | ns | ||
| tih | AUD_IN hold time | 0 | ns | ||
| tis | AUD_FSYNC setup time | 8 | ns | ||
| tih | AUD_FSYNC hold time | 0 | ns | ||
| top | AUD_OUT propagation time | 40-pF load | 0 | 21 | ns |
All parameters in this section that are fast-clock dependent are verified using a 26-MHz XTAL and
38.4-MHz TCXO.
| CHARACTERISTICS | CONDITION | MIN | TYP | MAX | BLUETOOTH SPECIFICATION | UNIT | |
|---|---|---|---|---|---|---|---|
| Operation frequency range | 2402 | 2480 | MHz | ||||
| Channel spacing | 1 | MHz | |||||
| Input impedance | 50 | Ω | |||||
| Sensitivity, dirty TX on(1) | GFSK, BER = 0.1% | –91.5 | –95 | –70 | dBm | ||
| π/4-DQPSK, BER = 0.01% | –90.5 | –94.5 | –70 | ||||
| 8DPSK, BER = 0.01% | –81 | –87.5 | –70 | ||||
| BER error floor at sensitivity + 10 dB, dirty TX off | π/4-DQPSK | 1E–6 | 1E–7 | 1E–5 | |||
| 8DPSK | 1E–6 | 1E–5 | |||||
| Maximum usable input power | GFSK, BER = 0.1% | –5 | –20 | dBm | |||
| π/4-DQPSK, BER = 0.1% | –10 | ||||||
| 8DPSK, BER = 0.1% | –10 | ||||||
| Intermodulation characteristics | Level of interferers (for n = 3, 4, and 5) | –36 | –30 | –39 | dBm | ||
| C/I performance(2)
Image = –1 MHz |
GFSK, cochannel | 8 | 10 | 11 | dB | ||
| EDR, cochannel | π/4-DQPSK | 9.5 | 11 | 13 | |||
| 8DPSK | 16.5 | 20 | 21 | ||||
| GFSK, adjacent ±1 MHz | –10 | –5 | 0 | ||||
| EDR, adjacent ±1 MHz, (image) | π/4-DQPSK | –10 | –5 | 0 | |||
| 8DPSK | –5 | –1 | 5 | ||||
| GFSK, adjacent +2 MHz | –38 | –35 | –30 | ||||
| EDR, adjacent, +2 MHz | π/4-DQPSK | –38 | –35 | –30 | |||
| 8DPSK | –38 | –30 | –25 | ||||
| GFSK, adjacent –2 MHz | –28 | –20 | –20 | ||||
| EDR, adjacent –2 MHz | π/4-DQPSK | –28 | –20 | –20 | |||
| 8DPSK | –22 | –13 | –13 | ||||
| GFSK, adjacent ≥ |±3| MHz | –45 | –43 | –40 | ||||
| EDR, adjacent ≥ |±3| MHz | π/4-DQPSK | –45 | –43 | –40 | |||
| 8DPSK | –44 | –36 | –33 | ||||
| RF return loss | –10 | dB | |||||
| RX mode LO leakage | Frf = (received RF – 0.6 MHz) | –63 | –58 | dBm | |||
| CHARACTERISTICS | CONDITION | MIN | TYP | UNIT |
|---|---|---|---|---|
| Blocking performance over full range, according to Bluetooth specification (1) | 30 to 2000 MHz | –6 | dBm | |
| 2000 to 2399 MHz | –6 | |||
| 2484 to 3000 MHz | –6 | |||
| 3 to 12.75 GHz | –6 |
| CHARACTERISTICS | MIN | TYP | MAX | BLUETOOTH SPECIFICATION | UNIT | |
|---|---|---|---|---|---|---|
| Maximum RF output power(1) | VDD_IN = VBAT | 12 | dBm | |||
| VDD_IN = external regulator to 1.8 V | 10 | |||||
| Power variation over Bluetooth band | –1 | 1 | dB | |||
| Gain control range | 30 | dB | ||||
| Power control step | 5 | 2 to 8 | dB | |||
| Adjacent channel power |M–N| = 2 | –45 | ≤ –20 | dBm | |||
| Adjacent channel power |M–N| > 2 | –50 | ≤ –40 | dBm | |||
| CHARACTERISTICS | MIN | TYP | MAX | BLUETOOTH SPECIFICATION | UNIT | ||
|---|---|---|---|---|---|---|---|
| EDR output power(1) | π/4-DQPSK | VDD_IN = VBAT | 5.5 | dBm | |||
| VDD_IN = external regulator to 1.8 V | 5.5 | ||||||
| 8DPSK | VDD_IN = VBAT | 5.5 | |||||
| VDD_IN = external regulator to 1.8 V | 5.5 | ||||||
| EDR relative power | –2 | 1 | –4 to +1 | dB | |||
| Power variation over Bluetooth band | –1 | 1 | dB | ||||
| Gain control range | 30 | dB | |||||
| Power control step | 5 | 2 to 8 | dB | ||||
| Adjacent channel power |M–N| = 1 | –36 | ≤ –26 | dBc | ||||
| Adjacent channel power |M–N| = 2 | –30 | ≤ –20 | dBm | ||||
| Adjacent channel power |M–N| > 2 | –42 | ≤ –40 | dBm | ||||
| CHARACTERISTICS | CONDITION | MIN | TYP | MAX | BLUETOOTH SPECIFICATION | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| –20-dB bandwidth | GFSK | 925 | ≤ 1000 | kHz | ||||
| F1 avg | Modulation characteristics | Δf1avg | Mod data = 4 1 s, 4 0 s: 111100001111... |
165 | 140 to 175 | kHz | ||
| F2 max | Δf2max ≥ limit for at least 99.9% of all Δf2max | Mod data = 1010101... | 130 | > 115 | kHz | |||
| Δf2avg, Δf1avg | 88% | > 80% | ||||||
| Absolute carrier frequency drift | DH1 | –25 | 25 | < ±25 | kHz | |||
| DH3 and DH5 | –35 | 35 | < ±40 | |||||
| Drift rate | 15 | < 20 | kHz/50 µs | |||||
| Initial carrier frequency tolerance | f0–fTX | –75 | +75 | < ±75 | kHz | |||
| CHARACTERISTICS | CONDITION | MIN | TYP | MAX | BLUETOOTH SPECIFICATION | UNIT | |
|---|---|---|---|---|---|---|---|
| Carrier frequency stability | ±5 | ≤ 10 | kHz | ||||
| Initial carrier frequency tolerance | ±75 | ±75 | kHz | ||||
| RMS DEVM (1) | π/4-DQPSK | 6% | 20% | ||||
| 8DPSK | 6% | 13% | |||||
| 99% DEVM(1) | π/4-DQPSK | 30% | 30% | ||||
| 8DPSK | 20% | 20% | |||||
| Peak DEVM (1) | π/4-DQPSK | 14% | 35% | ||||
| 8DPSK | 16% | 25% | |||||
| CHARACTERISTICS | CONDITION | TYP | MAX | UNIT |
|---|---|---|---|---|
| Second harmonic(1) | Measured at maximum output power | –14 | –2 | dBm |
| Third harmonic(1) | –10 | –6 | dBm | |
| Fourth harmonics(1) | –19 | –11 | dBm |
All parameters in this section that are fast-clock dependent are verified using a 26-MHz XTAL and a
38.4-MHz TCXO.
| CHARACTERISTIC | CONDITION | MIN | TYP | MAX | BLUETOOTH low energy SPECIFICATION |
UNIT |
|---|---|---|---|---|---|---|
| Operation frequency range | 2402 | 2480 | MHz | |||
| Channel spacing | 2 | MHz | ||||
| Input impedance | 50 | Ω | ||||
| Sensitivity, dirty TX on(1) | PER = 30.8%; dirty TX on | –96 | ≤ –70 | dBm | ||
| Maximum usable input power | GMSK, PER = 30.8% | –5 | ≥ –10 | dBm | ||
| Intermodulation characteristics | Level of interferers (for n = 3, 4, 5) |
–30 | ≥ –50 | dBm | ||
| C/I performance(2)
Image = –1 MHz |
GMSK, cochannel | 8 | ≤ 21 | dB | ||
| GMSK, adjacent ±1 MHz | –5 | ≤ 15 | ||||
| GMSK, adjacent +2 MHz | –45 | ≤ –17 | ||||
| GMSK, adjacent –2 MHz | –22 | ≤ –15 | ||||
| GMSK, adjacent ≥ |±3| MHz | –47 | ≤ –27 | ||||
| RX mode LO leakage | Frf = (received RF – 0.6 MHz) | –63 | dBm |
| CHARACTERISTICS | CONDITION | MIN | TYP | BLUETOOTH low energy SPECIFICATION |
UNIT |
|---|---|---|---|---|---|
| Blocking performance over full range, according to Bluetooth low energy specification(1) | 30 to 2000 MHz | –15 | ≥ –30 | dBm | |
| 2000 to 2399 MHz | –15 | ≥ –35 | |||
| 2484 to 3000 MHz | –15 | ≥ –35 | |||
| 3 to 12.75 GHz | –15 | ≥ –30 |
| CHARACTERISTICS | MIN | TYP | MAX | BLUETOOTH low energy SPECIFICATION |
UNIT | |
|---|---|---|---|---|---|---|
| RF output power | VDD_IN = VBAT | 12(1) | ≤10 | dBm | ||
| VDD_IN = External regulator to 1.8 V | 10 | ≤10 | ||||
| Power variation over Bluetooth low energy band | 1 | dB | ||||
| Adjacent channel power |M-N| = 2 | –45 | ≤ –20 | dBm | |||
| Adjacent channel power |M-N| > 2 | –50 | ≤ –30 | dBm | |||
| CHARACTERISTICS | CONDITION | MIN | TYP | MAX | BLUETOOTH low energy SPECIFICATION |
UNIT | ||
|---|---|---|---|---|---|---|---|---|
| Δf1 avg | Modulation characteristics | Δf1avg | Mod data = 4 1s, 4 0 s: 1111000011110000... |
240 | 250 | 260 | 225 to 275 | kHz |
| Δf2 max | Δf2max ≥ limit for at least 99.9% of all Δf2max | Mod data = 1010101... | 185 | 210 | ≥ 185 | kHz | ||
| Δf2avg, Δf1avg | 0.85 | 0.9 | ≥ 0.8 | |||||
| Absolute carrier frequency drift | –25 | 25 | ≤ ±50 | kHz | ||||
| Drift rate | 15 | ≤ 20 | kHz/50 ms | |||||
| Initial carrier frequency tolerance | –75 | 75 | ≤ ±100 | kHz | ||||
| CHARACTERISTICS | CONDITION | TYP | MAX | UNIT |
|---|---|---|---|---|
| Second harmonic(1) | Measured at maximum output power | –14 | –2 | dBm |
| Third harmonic(1) | –10 | –6 | dBm | |
| Fourth harmonics(1) | –19 | –11 | dBm |