SWRS045F January 2006 – November 2018 CC1021
PRODUCTION DATA.
The data modulator can modulate FSK, which is a two level FSK (Frequency Shift Keying), or GFSK, which is a Gaussian filtered FSK with BT = 0.5. The purpose of the GFSK is to make a more bandwidth efficient system. The modulation and the Gaussian filtering are done internally in the chip. The TX_SHAPING bit in the DEVIATION register enables the GFSK.
Figure 5-19 shows a typical eye diagram for 153.6 kBaud data rate at 868 MHz operation.
Figure 5-19 GFSK Eye Diagram. 153.6 kBaud, NRZ, ±79.2 kHz Frequency Deviation.