SWRS045F January 2006 – November 2018 CC1021
PRODUCTION DATA.
| PARAMETER | MIN | TYP | MAX | UNIT | CONDITION | |
|---|---|---|---|---|---|---|
| Crystal Oscillator Frequency | 4.9152 | 14.7456 | 19.6608 | MHz | Recommended frequency is 14.7456 MHz. See Section 5.16 for details. | |
| Crystal operation | Parallel | C4 and C5 are loading capacitors. See Section 5.16 for details. | ||||
| Crystal load capacitance | 4.9 to 6 MHz,
22 pF recommended |
12 | 22 | 30 | pF | |
| 6 to 8 MHz,
16 pF recommended |
12 | 16 | 30 | pF | ||
| 8 to 19.6 MHz,
16 pF recommended |
12 | 16 | 16 | pF | ||
| Crystal oscillator
start-up time |
4.9152 MHz, 12 pF load | 1.55 | ms | |||
| 7.3728 MHz, 12 pF load | 1 | ms | ||||
| 9.8304 MHz, 12 pF load | 0.9 | ms | ||||
| 14.7456 MHz, 16 pF load | 0.95 | ms | ||||
| 17.2032 MHz, 12 pF load | 0.6 | ms | ||||
| 19.6608 MHz, 12 pF load | 0.63 | ms | ||||
| External clock signal drive, sine wave | 300 | mVpp | The external clock signal must be connected to XOSC_Q1 using a DC block (10 nF). Set XOSC_BYPASS = 0 in the INTERFACE register when using an external clock signal with low amplitude or a crystal. | |||
| External clock signal drive, full-swing digital external clock | 0 – VDD | V | The external clock signal must be connected to XOSC_Q1. No DC block shall be used. Set XOSC_BYPASS = 1 in the INTERFACE register when using a full-swing digital external clock. | |||