ZHCSMY7J July 2021 – November 2023 BQ77216
PRODUCTION DATA
In the BQ77216 device, each cell is monitored independently. Overvoltage is detected by comparing the actual cell voltage to a protection voltage reference, VOV. If any cell voltage exceeds the programmed OV value, a timer circuit is activated. When the timer expires, the COUT pin goes from inactive to active state. The timer is reset if the cell voltage falls below the recovery threshold (VOV – VOV_HYS). Undervoltage is detected by comparing the actual cell voltage to a protection voltage reference, VUV. If any cell voltage falls below the programmed UV value, a timer circuit is activated. When the timer expires, the DOUT pin goes from inactive to active state. The timer is reset if the cell voltage rises below the recovery threshold (VUV + VUV_HYS).