ZHCSMY7J July 2021 – November 2023 BQ77216
PRODUCTION DATA
PART NUMBER | TA | PACKAGE | PACKAGE DESIGNATOR | OVP (V) | OV HYSTERESIS (V) | OVP DELAY | UVP (V) | UVP DELAY |
---|---|---|---|---|---|---|---|---|
BQ7721600 | –40°C to 110°C | 24-Pin TSSOP | PW | 4.325 | 0.100 | 1 s | 2.25 | 1 s |
BQ7721602 | –40°C to 110°C | 24-Pin TSSOP | PW | 4.325 | 0.100 | 1 s | 2.25 | 1 s |
BQ7721603 | –40°C to 110°C | 24-Pin TSSOP | PW | 4.3 | 0.100 | 2 s | 2 | 2 s |
BQ7721605 | –40°C to 110°C | 24-Pin TSSOP | PW | 4.225 | 0.100 | 1 s | 2.6 | 1 s |
BQ7721606 | –40°C to 110°C | 24-Pin TSSOP | PW | 4.275 | 0.100 | 1 s | 2.5 | 1 s |
BQ7721607 | –40°C to 110°C | 24-Pin TSSOP | PW | 4.25 | 0.100 | 4 s | 2.5 | 2 s |
BQ7721609 | –40°C to 110°C | 24-Pin TSSOP | PW | 4.35 | 0.200 | 4 s | Disabled | |
BQ7721610 | –40°C to 110°C | 24-Pin TSSOP | PW | 4.25 | 0.100 | 4 s | 2.5 | 2 s |
BQ7721611 | –40°C to 110°C | 24-Pin TSSOP | PW | 3.8 | 0.200 | 4 s | 1.5 | 1 s |
BQ7721612 | –40°C to 110°C | 24-Pin TSSOP | PW | 3.6 | 0.200 | 2 s | 2.0 | 2 s |
BQ7721613 | –40°C to 110°C | 24-Pin TSSOP | PW | 4.25 | 0.100 | 4 s | 2.0 | 2 s |
BQ7721614 | –40°C to 110°C | 24-Pin TSSOP | PW | 3.9 | 0.100 | 4 s | 1.85 | 2 s |
BQ7721615 | –40°C to 110°C | 24-Pin TSSOP | PW | 4.23 | 0.100 | 4 s | 2.0 | 2 s |
BQ7721616 | –40°C to 110°C | 24-Pin TSSOP | PW | 4.18 | 0.100 | 4 s | 2.0 | 2 s |
PART NUMBER | UV HYSTERESIS (V) | OTC (°C) | UTC (°C) | OW | LATCH | OUTPUT DRIVE | TAPE AND REEL |
---|---|---|---|---|---|---|---|
BQ7721600 | 0.100 | 70 | NA | Enabled | Disabled | Active Low | BQ7721600PWR |
BQ7721602 | 0.100 | 70 | NA | Enabled | Disabled | Active High, 6-V Drive | BQ7721602PWR |
BQ7721603 | 0.100 | 75 | NA | Enabled | Disabled | Active High, 6-V Drive | BQ7721603PWR |
BQ7721605 | 0.200 | 75 | NA | Disabled | Disabled | Active High, 6-V Drive | BQ7721605PWR |
BQ7721606 | 0.200 | 75 | NA | Disabled | Disabled | Active High, 6-V Drive | BQ7721606PWR |
BQ7721607 | 0.100 | 83 | –30 | Enabled | Disabled | Active High, 6-V Drive | BQ7721607PWR |
BQ7721609 | Disabled | 83 | NA | Enabled | Disabled | Active High, 6-V Drive | BQ7721609PWR |
BQ7721610 | 0.100 | 83 | NA | Enabled | Disabled | Active High, 6-V Drive (COUT) Active Low (DOUT) | BQ7721610PWR |
BQ7721611 | 0.200 | 70 | NA | Disabled | Disabled | Active High, 6-V Drive | BQ7721611PWR |
BQ7721612 | 0.200 | 75 | NA | Disabled | Disabled | Active Low | BQ7721612PWR |
BQ7721613 | 0.200 | 83 | –30 | Enabled | Disabled | Active High, 6-V Drive | BQ7721613PWR |
BQ7721614 | 0.100 | 75 | NA | Enabled | Disabled | Active High, 6-V Drive | BQ7721614PWR |
BQ7721615 | 0.200 | 83 | -20 | Disabled | Disabled | Active High, 6-V Drive | BQ7721615PWR |
BQ7721616 | 0.200 | 80 | -20 | Disabled | Disabled | Active High, 6-V Drive | BQ7721616PWR |