ZHCSMY7J July 2021 – November 2023 BQ77216
PRODUCTION DATA
NO. | NAME | TYPE | DESCRIPTION |
---|---|---|---|
1 | NC | — | Not electrically connected and can be left floating |
2 | VDD | P | Power supply |
3 | V16 | I | Sense input for positive voltage of the sixteenth cell from the bottom of the stack |
4 | V15 | I | Sense input for positive voltage of the fifteenth cell from the bottom of the stack |
5 | V14 | I | Sense input for positive voltage of the fourteenth cell from the bottom of the stack |
6 | V13 | I | Sense input for positive voltage of the thirteenth cell from the bottom of the stack |
7 | V12 | I | Sense input for positive voltage of the twelfth cell from the bottom of the stack |
8 | V11 | I | Sense input for positive voltage of the eleventh cell from the bottom of the stack |
9 | V10 | I | Sense input for positive voltage of the tenth cell from the bottom of the stack |
10 | V9 | I | Sense input for positive voltage of the ninth cell from the bottom of the stack |
11 | V8 | I | Sense input for positive voltage of the eighth cell from the bottom of the stack |
12 | V7 | I | Sense input for positive voltage of the seventh cell from the bottom of the stack |
13 | V6 | I | Sense input for positive voltage of the sixth cell from the bottom of the stack |
14 | V5 | I | Sense input for positive voltage of the fifth cell from the bottom of the stack |
15 | NC | — | Not electrically connected and can be left floating |
16 | NC | — | Not electrically connected and can be left floating |
17 | V4 | I | Sense input for positive voltage of the fourth cell from the bottom of the stack |
18 | V3 | I | Sense input for positive voltage of the third cell from the bottom of the stack |
19 | V2 | I | Sense input for positive voltage of the second cell from the bottom of the stack |
20 | V1 | I | Sense input for positive voltage of the lowest cell in the stack |
21 | VSS | P | Electrically connected to IC ground and negative terminal of the lowest cell in the stack |
22 | COUT | O | Output drive for overvoltage, open wire, undertemperature, and overtemperature. It can be left floating if not used. |
23 | DOUT | O | Output drive for undervoltage, open wire, undertemperature, and overtemperature. It can be left floating if not used. |
24 | TS | I | Temperature sensor input. If not used, connect it with a 10-kΩ resistor to VSS. |
I = Input, O = Output, P = Power Connection |