ZHCSPB8A December 2021 – June 2022 BQ77207
PRODUCTION DATA
PART NUMBER(1) | TA | PACKAGE | PACKAGE DESIGNATOR | OVP (V) | OV HYSTERESIS (V) | OVP OUTPUT DELAY | UVP (V) |
---|---|---|---|---|---|---|---|
BQ7720700 | –40°C to 110°C | 12-Pin WSON | DSS | 4.325 | 0.100 | 1 s | 2.25 |
BQ7720701 | –40°C to 110°C | 12-Pin WSON | DSS | 4.275 | 0.100 | 1 s | 2 |
BQ7720702 | –40°C to 110°C | 12-Pin WSON | DSS | 4.275 | 0.100 | 4 s | 2 |
PART NUMBER (CONT.)(1) | UV HYSTERESIS (V) | UVP OUTPUT DELAY | OT (°C) | OW | LATCH | OUTPUT DRIVE | TAPE AND REEL |
---|---|---|---|---|---|---|---|
BQ7720700 | 0.100 | 1 s | 70 | Enabled | Disabled | Active High 6 V | BQ7720700DSSR |
BQ7720701 | 0.100 | 1 s | 80 | Enabled | Disabled | Active High 6 V | BQ7720701DSSR |
BQ7720702 | 0.100 | 2 s | 80 | Enabled | Disabled | Active High 6 V | BQ7720702DSSR |