Typical values stated where TA = 25°C and VBAT = 59.2 V, min/max values stated where TA = -40°C to 85°C and VBAT = 4.7 V to 80 V (unless otherwise noted)(1)
| PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
| I(OW)
|
Internal cell open wire check current from VCx pin to VSS, 1 ≤ x ≤ 14 |
VCx > VSS + 0.8 V, 1 ≤ x ≤ 4; VCx > VSS + 2.8 V, 5 ≤ x ≤ 14 |
22 |
54 |
95 |
µA |
(1) Operation with VBAT up to 80 V is supported when the charge pump is not in operation. Whenever the charge pump is in operation (in 5.5 V or 11 V mode), the maximum voltage on VBAT should be reduced to ensure the voltage on CP1, CHG, and DSG does not exceed their maximum specified voltage.