ZHCSMY8B September 2020 – January 2022 BQ769142
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VWAKE_THR | Wakeup voltage threshold error(2) | TA = 25°C, VWAKE = VSRP – VSRN, setting between ±0.5 mV and ±5 mV. Measured using averaged data to remove effects of noise. | -200 | 200 | µV | |
| VWAKE_THR | Wakeup voltage threshold error(2) | TA = 25°C, VWAKE = VSRP – VSRN, setting beyond ±5 mV. Measured using averaged data to remove effects of noise. | -5 | 5 | % of setting | |
| tWAKE | Measurement interval(2) | 12 | ms | |||