ZHCSMY8B September 2020 – January 2022 BQ769142
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
t(CC2_CONV) | Conversion-time | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[FASTADC] = 0 | 2.93 | ms | ||
t(CC2_CONV_FAST) | Conversion-time in fast mode | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[FASTADC] = 1 | 1.46 | ms | ||
B(CC2_RES) | Code stability(2) (3) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[FASTADC] = 0 | 14 | 15 | bits | |
B(CC2_RES_FAST) | Code stability in fast mode(2) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[FASTADC] = 1 | 13.5 | bits |