ZHCS926C May 2012 – May 2021 BQ34Z100
PRODUCTION DATA
Some device advanced features are rarely used. Operation Configuration registers B and C are available for configuring special applications. Default settings are recommended.
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|
ChgDoDEoC | SE_TDD | VconsEN | SE_ISD | RSVD | LFPRelax | DoDWT | FConvEn |
ChgDoDEoC: | Enable DoD at EoC during charging only. True when set. Default is 1. Default setting is recommended. | |||||
SE_TDD: | Enable Tab Disconnection Detection. True when set. Default is 1. | |||||
VconsEN: | Enable voltage consistency check. True when set. Default is 1. Default setting is recommended. | |||||
SE_ISD: | Enable Internal Short Detection. True when set. Default is 1. | |||||
RSVD: | Reserved. Default is 1. | |||||
LFPRelax: | Enable LiFePO4 long RELAX mode when chemical ID 400 series is selected. True when set. Default is 1. | |||||
DoDWT: | Enable Dod weighting for LiFePO4 support when chemical ID 400 series is selected. True when set. Default is 1. | |||||
FConvEn: | Enable fast convergence algorithm. Default is 1. Default setting is recommended. |