ZHCS926C May 2012 – May 2021 BQ34Z100
PRODUCTION DATA
Extended commands offer additional functionality beyond the standard set of commands. They are used in the same manner; however, unlike standard commands, extended commands are not limited to 2-byte words. The number of command bytes for a given extended command ranges in size from single to multiple bytes, as specified in Table 7-6. For details on the SEALED and UNSEALED states, refer to Section 7.2.3.3.
| NAME | COMMAND CODE | UNIT | SEALED ACCESS(1)(2) | UNSEALED ACCESS(1)(2) | |
|---|---|---|---|---|---|
| AtRate() | AR | 0X10/0x11 | mA | R/W | R/W |
| Current() | I | 0X10/0x11 | mA | R | R |
| AtRateTimeToEmpty() | ARTTE | 0x12/0x13 | Minutes | R | R |
| NominalAvailableCapacity() | NAC | 0x14/0x15 | mAh | R | R |
| FullAvailableCapacity() | FAC | 0x16/0x17 | mAh | R | R |
| TimeToEmpty() | TTE | 0x18/0x19 | Minutes | R | R |
| TimeToFull() | TTF | 0x1A/0x1B | Minutes | R | R |
| StandbyCurrent() | SI | 0x1C/0x1D | mA | R | R |
| StandbyTimeToEmpty() | STTE | 0x1E/0x1F | Minutes | R | R |
| MaxLoadCurrent() | MLI | 0x20/0x21 | mA | R | R |
| MaxLoadTimeToEmpty() | MLTTE | 0x22/0x23 | Minutes | R | R |
| AvailableEnergy() | AE | 0x24/0x25 | 10 mW/h | R | R |
| AveragePower() | AP | 0x26/0x27 | 10 mW | R | R |
| TTEatConstantPower() | TTECP | 0x28/0x29 | Minutes | R | R |
| Internal_Temp() | INTTEMP | 0x2A/0x2B | 0.1 K | R | R |
| CycleCount() | CC | 0x2C/0x2D | Counts | R | R |
| StateOfHealth() | SOH | 0x2E/0x2F | % | R | R |
| ChargeVoltage() | CHGV | 0x30/0x31 | mV | R | R |
| ChargeCurrent() | CHGI | 0x32/0x33 | mA | R | R |
| PassedCharge() | PCHG | 0x34/0x35 | mAh | R | R |
| DOD0() | DOD0 | 0x36/0x37 | HEX# | R | R |
| SelfDischargeCurrent | SDSG | 0x38/0x39 | mA | R | R |
| PackConfiguration() | PKCFG | 0x3A/0x3B | N/A | R | R |
| DesignCapacity() | DCAP | 0x3C/0x3D | mAh | R | R |
| DataFlashClass() (2) | DFCLS | 0x3E | N/A | N/A | R/W |
| DataFlashBlock() (2) | DFBLK | 0x3F | N/A | R/W | R/W |
| Authenticate()/BlockData() | A/DF | 0x40…0x53 | N/A | R/W | R/W |
| AuthenticateCheckSum()/BlockData() | ACKS/DFD | 0x54 | N/A | R/W | R/W |
| BlockData() | DFD | 0x55…0x5F | N/A | R | R/W |
| BlockDataCheckSum() | DFDCKS | 0x60 | N/A | R/W | R/W |
| BlockDataControl() | DFDCNTL | 0x61 | N/A | N/A | R/W |
| DeviceNameLength() | DNAMELEN | 0x62 | N/A | R | R |
| DeviceName() | DNAME | 0x63...0x69 | N/A | R | R |
| Reserved | RSVD | 0x6A...0x7F | N/A | R | R |