ZHCS926C May 2012 – May 2021 BQ34Z100
PRODUCTION DATA
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|
FastQmax | RsvdSBS | FF_Near_End | SleepWakeChg | RSVD | RSVD | RSVD | RSVD |
FastQmax: | Enable Fast Qmax Update mode. True when set. Default is 0. Default setting is recommended. | |||||
RsvdSBS: | Enable to activate debug information in command space 0x6D ~ 0x76. For special use only. Default setting is recommended. | |||||
FF_Near_End: | Enable to use a fast voltage filter near the end of discharge only. Default setting is recommended. | |||||
SleepWakeChg: | Enable for faster sampling in sleep mode. Default setting is recommended. | |||||
RSVD: | Reserved. Default is 0. |