ZHCS926C May 2012 – May 2021 BQ34Z100
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VREGIN | Regulator Input Range | –0.3 | 5.5 | V |
| VCC | Supply Voltage Range | –0.3 | 2.75 | V |
| VIOD | Open-drain I/O pins (SDA, SCL, HDQ, VEN) | –0.3 | 5.5 | V |
| VBAT | Bat Input pin | –0.3 | 5.5 | V |
| VI | Input Voltage range to all other pins (P1, P2, SRP, SRN) | –0.3 | VCC + 0.3 | V |
| ESD | Human-body model (HBM), BAT pin | 1.5 | kV | |
| Human-body model (HBM), all other pins | 2 | kV | ||
| TA | Operating free-air temperature range | –40 | 85 | °C |
| TF | Functional temperature range | –40 | 100 | °C |
| TSTG | Storage temperature range | –65 | 150 | °C |
| Lead temperature (soldering, 10 s) | –40 | 100 | °C | |