ZHCSOK3 august 2023 BQ25756
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VAC, ACUV, ACOV, ACP, ACN, SRP, SRN, FB, FBG | –0.3 | 85 | V |
Voltage | SW1, SW2 | –2 | 85 | V |
Voltage | SW1, SW2 (40ns transient) | –4 | 85 | V |
Voltage | PG | –0.3 | 40 | V |
Voltage | BTST1, HIDRV1 with respect to SW1 | –0.3 | 14 | V |
Voltage | BTST2, HIDRV2 with respect to SW2 | –0.3 | 14 | V |
Voltage | DRV_SUP, LODRV1, LODRV2 | –0.3 | 14 | V |
Voltage | ACP with respect to ACN, SRP with respect to SRN | –0.3 | 0.3 | V |
Voltage | CE, FSW_SYNC, ICHG, ILIM_HIZ, INT, REGN, SCL, SDA, MODE, STAT1, STAT2, TS | –0.3 | 6 | V |
Output Sink Current | CE, PG, STAT1, STAT2 | 5 | mA | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |