ZHCSLK7A july 2020 – april 2023 BQ21062
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The power-up and power-down sequences for the BQ21062 are shown below. Upon VIN insertion, VIN> VUVLO, the device wakes up, powering the VDD rail. If VIN > VBAT + VSLP and VIN < VOVP, PMID will be powered by VIN and if VIN > VIN_DPM charging will start if enabled.
In the case where VIN < VUVLO and the battery is inserted (VBAT > VBATUVLO), the device will immediately enter Ship Mode unless MR is held low. Upon battery insertion the VDD rail will come up to allow the device to check the MR state and if MR is high VDD will immediately be disabled and the device will enter Ship Mode. If MR is low, the device will start the WAKE timer and power up PMID and other rails if MR is held low for longer than tWAKE1.