ZHCSLK7A july 2020 – april 2023 BQ21062
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | IN | –0.3 | 20 | V |
TS,VDD, NC | –0.3 | 1.95 | V | |
All other pins | –0.3 | 5.5 | V | |
Current | IN | 0 | 800 | mA |
BAT, PMID | –0.5 | 1.5 | A | |
INT, PG | 0 | 10 | mA | |
Junction temperature, TJ | –40 | 125 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |